??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-120-SA2
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-120-SA2
VERF
Availability
Available
BC
Order code
BES02HC
TC
Artikelbezeichnung
BES 516-120-SA2
PX
Product view
40721_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
M30x1.5
W
Gewicht
1.031 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 87 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 10 mm, Switching output = NPN normally open/normally closed (NO/NC), Switching frequency = 200 Hz, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Cable, 2.00 m, Silicone, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...120 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.